To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm Male (Plug) Connector for RG405, RG405 Tinned, .086 SR Cable, Solder, Passivated Stainless Steel Body, Length 0.409 In

SKU: SMC292-085M
Pricing
QUANTITYPRICE
1-24$25.08
25-49$23.83
50-99$22.57
100-249$21.57
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 114
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SMC292-085M
Datasheet
SMC292-085M
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series2.92mm
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2RG405 Tinned
Interface Type 3.086 SR
Description

2.92mm Male (Plug) Connector for RG405, RG405 Tinned, .086 SR Cable, Solder, Passivated Stainless Steel Body, Length 0.409 In

SMC292-085M 2.92mm male coaxial connector from Fairview Microwave has an interface type of RG405, RG405 Tinned, .086 SR and a 50 Ohm impedance. This 2.92mm male connector uses shield attachment of solder/solder attachment for the contact. Our male 2.92mm coaxial connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.

2.92mm male coaxial RF connector has a oxide-noryl dielectric type and a VSWR of 1.25:1. This Fairview Microwave 2.92mm coaxial connector has a passivated stainless steel body. Our SMC292-085M 2.92mm connector uses beryllium copper contact. This 2.92mm male coaxial RF connector is RoHS compliant, you can find this 2.92mm male coaxial connector datasheet specifications above.

Fairview Microwave male 2.92mm connector purchases will ship the same day. Our 2.92mm male RG405 / RG405 Tinned / .086 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 2.92mm cable connector assemblies that will ship quickly from our location.