Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

45 Degree Bulkhead SMA Female (Jack) to TNC Female (Jack) Adapter, Passivated Stainless Steel Body, 1.2 VSWR

SKU: SM4739
Pricing
QUANTITYPRICE
1-9$145.34
10-24$139.53
25-99$133.71
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:124
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max11 GHz
Adapter Body Style45 Degree Right
Connector Mount Method 1Bulkhead
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel
Description

45 Degree Bulkhead SMA Female (Jack) to TNC Female (Jack) Adapter, Passivated Stainless Steel Body, 1.2 VSWR

SMA adapter SM4739 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to TNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

SMA to TNC adapter is constructed with female gender on side 1 and female on side 2. SM4739 SMA female to TNC female coaxial adapter from Fairview is a 45 degree right body style. This 45 degree right SMA connector adapter is a 45 degree angle RF adapter design.

Fairview female SMA to female TNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our 45 degree right SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA and TNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.