Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm BNC Male (Plug) Connector For Belden 1855A Cable, Compression

SKU: FMCN1421
Pricing
QUANTITYPRICE
1-24$2.85
25-49$2.71
50-99$2.57
100-249$2.45
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 334
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCompression
Mount MethodNone
Termination TypeCoax
Interface Type 1Belden 1855A
Description

75 Ohm BNC Male (Plug) Connector For Belden 1855A Cable, Compression

FMCN1421 BNC male coaxial connector from Fairview Microwave has an interface type of Belden 1855A and a 75 Ohm impedance. This BNC male connector utilizes a compression attachment for the contact. Our male BNC coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

BNC male coaxial RF connector has a HDPE dielectric. This Fairview Microwave BNC coaxial connector has a brass body with nickel plating. This BNC male coaxial RF connector is RoHS compliant, You can find this BNC male coaxial connector datasheet specifications above.

Fairview Microwave male BNC connector purchases will ship the same day. Our BNC male Belden 1855A connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable assemblies that will ship quickly from our location.