HN Connectors
Fairview Microwave offers a wide selection of HN connectors that can be used in a range of RF/Microwave applications. Our high-quality products are in-stock and are available for same-day shipping. For more detailed information on these HN connectors, view the product datasheets.
Fairview Microwave HN connectors (can also be known as high voltage version of Type N) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these HN (high voltage version of Type N) connectors for RF. Our HN connector SKUs are in-stock on a continual basis for rapid shipping. This category of HN female or male (jack or plug) connectors are available for coax or terminal interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial or terminal 50 Ohm HN connector products.
HN connector products in this category from Fairview Microwave contain connection designs with female or male (jack or plug) gender. Jack or plug (female or male) (high voltage version of Type N) HN connector series include 50 Ohm impedance. HN connectors for RF to coax or terminal at 50 Ohm offer rg14, rg214, rg55 or solder cup interfaces. Fairview Microwave HN to coax or terminal connect category includes clamp/solder, crimp/solder or solder attachment method. Our HN connectors provide a quality method for coax or terminal termination. Like our other RF connectors, these Fairview HN connector SKUs are in-stock and ship same business day.
HN 4 hole flange connector mount types are also available. Fairview Microwave HN 4 hole flange connector 10, 2, 3, 4 and 6 GHz maximum frequency are provided in this category. HN female or male (jack or plug) connector (sometimes called a HN coaxial cable adapter when transitioning from coax to connector interface) are available. Our HN connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.
Fairview Microwave high-quality connectors for RF with HN coax or terminal series are built with brass body. Our coax or terminal connector product line has nickel plating types. HN RF connectors are designed with beryllium copper or brass contact material. Gold, silver connector contact plating material is what is found for these HN components. Fairview Microwave HN connectors ship same business day to destinations worldwide. Not only do these RF connectors with HN interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for HN connectors and more.