To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm F Male (Plug) Connector For LMR-400-75 Cable, Crimp/Non-Solder Contact

SKU: EZ-400-FM-75
Pricing
Price: $30.72 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesF
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency2 GHz
Termination TypeCoax
Interface Type 1LMR-400-75
Description

75 Ohm F Male (Plug) Connector For LMR-400-75 Cable, Crimp/Non-Solder Contact

EZ-400-FM-75 F male coaxial connector from Fairview Microwave has an interface type of LMR-400-75 and a 75 Ohm impedance. This F male connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our male F coaxial connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

F male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave F coaxial connector has a brass body with nickel plating. Our EZ-400-FM-75 F connector uses beryllium copper contact and a nickel plating material. This F male coaxial RF connector is RoHS compliant, you can find this F male coaxial connector datasheet specifications above.

Fairview Microwave male F connector purchases will ship the same day. Our F male LMR-400-75 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom F cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.