To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power Limiter, SMA, 15 dBm Flat Leakage, 500 MHz to 1 GHz

SKU: SML0510
Pricing
QUANTITYPRICE
1-9$71.29
10-24$68.44
25-99$65.59
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency500 MHz
Maximum Frequency1 GHz
Maximum Insertion Loss1.5 dB
Design TypeHigh Power
Description

High Power Limiter, SMA, 15 dBm Flat Leakage, 500 MHz to 1 GHz

Fairview Microwave’s SML0510 is a high power broadband signal limiter that ships same day worldwide. High power limiter SML0510 has SMA female to SMA female type connectors with a compact and rugged, thin-film construction. This SMA series limiter has a maximum peak power of W and we keep it in-stock constantly. The SML0510 SMA to SMA limiter has a typical recovery time of ns. This industry-leading W high power limiter features a maximum insertion loss of 1.5 dB.

SML0510 1.5 dB limiter with W max power, has a minimum operational temperature range of -55 degrees C to a maximum of 85°C. Off-the-shelf online or by phone, we ship these high-quality SMA to SMA limiters with a broadband frequency of 500 MHz – 1 GHz around the globe. Our W high power limiter has a ns recovery time and is intended for use in applications like microwave radio, VSAT, SATCOM, radar and space systems.

1 GHz W high-reliability limiter meets US Department of Defense environmental test methods for vibration of . Fairview Microwave’s high power ns RF limiter has an average input power of 2 and a military grade package design. Contact Fairview Microwave’s expert technical support for assistance with SML0510 high power 85°C broadband limiter. Download our W high power SML0510 PDF datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your SMA female to SMA female power limiter will be exact to spec.

Fairview Microwave was founded in 1992 and has since become reputable suppliers for 500 (MHz) – 1 (GHz) high power 1.5 insertion loss limiters and electronic components. Limiter SML0510 by Fairview Microwave has a typical leakage of 15 dBm and is just one of more than 1 million RF, microwave and limiter parts we stock. This SMA female to female 2W average power limiter is ready to buy and can be shipped worldwide. Order your high power W limiter online today; there is no MOQ (minimum order quantity) and we provide same-day shipping.