Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Isolator 2.92mm Female, Hermetically Sealed with 14 dB Isolation from 18 GHz to 26.5 GHz Rated to 10 Watts

SKU: FMIR1041
Pricing
QUANTITYPRICE
1-4$811.43
5-9$778.97
10-24$746.52
25-99$714.06
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector In Series2.92mm
Connector In GenderFemale
Connector Out Series2.92mm
Minimum Frequency18 GHz
Maximum Frequency26.5 GHz
Impedance50 Ohm
Maximum Insertion Loss1.7 dB
Maximum Input Power10 Watts
Minimum Isolation14 dB
Description

Isolator 2.92mm Female, Hermetically Sealed with 14 dB Isolation from 18 GHz to 26.5 GHz Rated to 10 Watts

RF isolator FMIR1041 from Fairview is just part of a large number of radio frequency components specifically stocked to be highly available for rapid shipment. Fairview Microwave isolator is manufactured with 2.92mm connectors that are female. This coaxial 2.92mm isolator design is rated for a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.

Fairview Microwave 2.92mm female isolator part number FMIR1041 has a minimum isolation of 14 dB and a maximum input power of 10 Watts. Inertion loss of this RF isolator is a maximum of 1.7 dB. Additional RF specs for this Fairview Microwave component can be found on its isolator datasheet specifications PDF above.

Our RF connectorized circulator is just part of more than one million RF, microwave and millimeter wave components we stock. This RF isolator with 2.92mm connectors is ready to buy and be shipped worldwide. Fairview also stocks a wide selection of other radio frequency coaxial isolators that ship same-day from our warehouse along with rest of our RF, microwave and millimeter wave components.