Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MHV Female (Jack) Bulkhead Hermetically Sealed Connector Solder Cup Terminal, .380 inch DD Hole, Solder

SKU: FMCN1370
Pricing
QUANTITYPRICE
1-24$14.02
25-49$13.32
50-99$12.62
100-249$12.06
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 47
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMHV
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Termination TypeTerminal
Interface Type 1Solder Cup
Description

MHV Female (Jack) Bulkhead Hermetically Sealed Connector Solder Cup Terminal, .380 inch DD Hole, Solder

FMCN1370 MHV female bulkhead hermetically sealed terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This MHV female bulkhead connector uses shield attachment of solder attachment for the contact. Our female MHV terminal connector provides a minimum frequency of Error and a maximum frequency of Error.

MHV female bulkhead hermetically sealed terminal RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave MHV terminal connector has a brass body with nickel plating. Our FMCN1370 MHV connector uses nickel plating material. This MHV female bulkhead hermetically sealed terminal RF connector is RoHS compliant, you can find this MHV female bulkhead hermetically sealed terminal connector datasheet specifications above.

Fairview Microwave female MHV bulkhead connector purchases will ship the same day. Our bulkhead MHV female solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MHV cable connector assemblies that will ship quickly from our location.