Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle Mini SMP Female (Jack) Connector For RG405 Cable, Solder

SKU: SC5433
Pricing
QUANTITYPRICE
1-24$75.99
25-49$72.19
50-99$68.39
100-249$65.35
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 290
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5433
Datasheet
SC5433
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMini SMP
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypeCoax
Interface Type 1RG405
Description

Right Angle Mini SMP Female (Jack) Connector For RG405 Cable, Solder

SC5433 RA Mini SMP female coaxial connector from Fairview Microwave has an interface type of RG405 and a 50 Ohm impedance. This Mini SMP female connector uses shield attachment of solder attachment for the contact. Our female Mini SMP right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.

Right angle Mini SMP female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave Mini SMP coaxial connector has a beryllium copper body with gold plating. Our SC5433 Mini SMP RA connector uses beryllium copper contact and a gold plating material. This Mini SMP female right angle coaxial RF connector is RoHS compliant, you can find this Mini SMP female right angle coaxial connector datasheet specifications above.

Fairview Microwave RA female Mini SMP connector purchases will ship the same day. Our Mini SMP right angle female RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom Mini SMP cable connector assemblies that will ship quickly from our location.