Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle MMCX Plug (Male) Connector for 0.100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR Cable, Crimp/Solder

SKU: SC9535
Pricing
QUANTITYPRICE
1-24$10.39
25-49$9.87
50-99$9.35
100-249$8.94
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 477
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC9535
Datasheet
SC9535
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMMCX
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 10.100 inch
Interface Type 2RG316
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5LMR-100
Interface Type 6LMR-100A
Interface Type 7LMR-100A-FR
Description

Right Angle MMCX Plug (Male) Connector for 0.100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR Cable, Crimp/Solder

SC9535 RA MMCX plug coaxial connector from Fairview Microwave has an interface type of 0.100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR and a 50 Ohm impedance. This MMCX plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug MMCX right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle MMCX plug coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave MMCX coaxial connector has a brass body with gold plating. Our SC9535 MMCX RA connector uses brass contact and a gold plating material. This MMCX plug right angle coaxial RF connector is RoHS compliant, you can find this MMCX plug right angle coaxial connector datasheet specifications above.

Fairview Microwave RA plug MMCX connector purchases will ship the same day. Our MMCX right angle plug 0.100 inch / RG316 / RG174 / RG188 / LMR-100 / LMR-100A / LMR-100A-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MMCX cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.