To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle N Male (Plug) Connector For LMR-200 Cable, Crimp/Solder

SKU: SC9188
Pricing
QUANTITYPRICE
1-24$72.99
25-49$69.34
50-99$65.69
100-249$62.77
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 12
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 1LMR-200
Interface Type 2LMR-200-FR
Interface Type 3LMR-200-UF
Description

Right Angle N Male (Plug) Connector For LMR-200 Cable, Crimp/Solder

SC9188 RA N male coaxial connector from Fairview Microwave has an interface type of LMR-200, LMR-200-FR, LMR-200-UF and a 50 Ohm impedance. This N male connector uses shield attachment of crimp/solder attachment for the contact. Our male N right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

Right angle N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave N coaxial connector has a brass body with nickel plating. Our SC9188 N RA connector uses brass contact and a nickel plating material. This N male right angle coaxial RF connector is RoHS compliant, you can find this N male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male N connector purchases will ship the same day. Our N right angle male LMR-200 / LMR-200-FR / LMR-200-UF connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.