Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Short Open Load (SOL) Analyzer Calibration Kit with Type N Male Connections in a portable 3-in-1 Design and Operating to 4 GHz

SKU: SC1072
Pricing
QUANTITYPRICE
1-4$840.00
5-9$806.40
10-24$772.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Style3-in-1
Connector SeriesN
GenderMale
Frequency, MinDC
Frequency, Max4 GHz
Maximum Input Power2 Watt
Impedance50 Ohm
PolarityStandard
OptionsPortable
Description
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov