Plug SMB terminations from Fairview Microwave include rf load versions (also known as plug SMB loads or plug SMB dummy loads) include standard part numbers without chain. Fairview plug SMB terminations are available in 50 Ohm impedance and a maximum frequency of 4 GHz.
Fairview Microwave plug SMB terminations are rated for a maximum input power up to 1 Watts. Plug SMB attenuators have a VSWR as low as 1.2. Fairview Microwave plug SMB terminations are part of over 1 million RF parts in stock and they ship same day.