Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA BNC Male (Plug) to BNC Male (Plug) Adapter, Nickel Plated Brass Body, High Temp

SKU: FMAD1150
Pricing
QUANTITYPRICE
1-24$21.33
25-49$20.26
50-99$19.20
100-249$18.34
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleRight Angle
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

RA BNC Male (Plug) to BNC Male (Plug) Adapter, Nickel Plated Brass Body, High Temp

BNC adapter FMAD1150 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our BNC to BNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm BNC adapter is manufactured to precise RF adapter specifications .

BNC to BNC adapter is constructed with male gender on side 1 and male on side 2. FMAD1150 BNC male to BNC male coaxial adapter from Fairview is a right angle body style. This right angle BNC connector adapter is a 90 degree right angle RF elbow adapter design.

Fairview male BNC to male BNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our right angle BNC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build BNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.