To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

Radius RA 2.92mm Adapters

Radius Right Angle (Radius RA) 2.92mm Adapters RF Coaxial

Radius right angle (Radius RA) 2.92mm adapters (also known as 2.9mm, K connector, K Type, SMK adapter) from Fairview include 2 RF coaxial components that ship same-day. The Fairview Microwave 2 radius right angle 2.92mm adapters are in-stock on a regular basis with male gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short) has been recognized as an industry leader for delivering superior quality radio frequency adapters, like these 2.92mm male parts with radius right angle. Our 2 high quality Radius RA 2.92mm adapter products include 2.92mm side 2 interfaces. Contact our expert technical support and sales team for answers to your in-series 2.92mm adapter radius right angle (Radius RA) questions.

Fairview Microwave 40 GHz radius right angle 2.92mm adapter maximum frequency is provided in this category. Our Radius RA 2.92mm adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. 2.92mm male (plug) adapters Radius RA (sometimes called a 2.92mm cable coupler or gender changer when same genders) are available. These male (plug) 2.92mm radius right angle adapter coaxial interconnects are in-series.

Our superior quality RF adapters with 2.92mm (2.9mm, K connector, K Type, SMK) Radius RA interface are manufactured with passivated stainless steel connector bodies. Beryllium copper is an example for type of contact material used in our 2.92mm RF radius right angle adapters. Radius right angle (Radius RA) 2.92mm contact plating material is gold. These radius right angle 2.92mm adapters (also called 2.92mm adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF adapters with 2.92mm radius right angle connectors ship same-day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this radius right angle orientation 2.92mm adapter selection. Contact us first for your radius right angle (Radius RA) 2.92mm adapter needs and other radio frequency requirements.