1-800-715-4396
Fairview Microwave

Find the exact connector series and type you need from Fairview Microwave’s broad selection of RF connectors
for 5G applications that are available to ship same day.

5G RF Components
In-Stock and Shipped Same Day

5G RF Connectors

  • Types: female, female bulkhead and flange mount, female right-angle, male, male right-angle, male snap-on, male quick disconnect (QD)
  • Connector series: 4.3-10, 7/16 DIN, NEX10, 4.1/9.5 Mini DIN, MMBX, QMA, Type-N, QN, TNC, SMA, SMP, 3.5mm, 2.92mm, 2.4mm, 1.85mm
  • Variety of options for frequency, power, PIM, durability, environment, and size
  • Low VSWR and PIM levels

All Available for Same-Day Shipping!

Click on a product below to learn more

5G RF Connectors from Fairview Microwave

Fairview Microwave offers a wide selection of high-performance RF connectors for 5G applications designed to operate in sub-6 GHz and millimeter-wave frequency bands. Many options are available to meet your exact requirements for gender, body style, power and PIM level. 4.3-10, 7/16 DIN, NEX10, 4.1/9.5 Mini DIN, MMBX, QMA, Type-N, QN, TNC, SMA, SMP, 3.5mm, 2.92mm, 2.4mm, 1.85mm connector series are available. Fairview’s 5G RF adapters are in-stock and ready for same-day shipment.

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689