Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3.5mm Male (Plug) Connector for RG402, RG402 Tinned, .141 SR Cable, Clamp/Solder

SKU: FMCN1424
Pricing
QUANTITYPRICE
1-24$123.99
25-49$117.79
50-99$111.59
100-249$106.63
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 272
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series3.5mm
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency34 GHz
Termination TypeCoax
Interface Type 1RG402
Interface Type 2RG402 Tinned
Interface Type 3.141 SR
Description

3.5mm Male (Plug) Connector for RG402, RG402 Tinned, .141 SR Cable, Clamp/Solder

FMCN1424 3.5mm male coaxial connector from Fairview Microwave has an interface type of RG402, RG402 Tinned, .141 SR and a 50 Ohm impedance. This 3.5mm male connector uses shield attachment of clamp/solder attachment for the contact. Our male 3.5mm coaxial connector provides a minimum frequency of DC and a maximum frequency of 34 GHz.

3.5mm male coaxial RF connector has a pctfe dielectric type and a VSWR of 1.2:1. This Fairview Microwave 3.5mm coaxial connector has a passivated stainless steel body. Our FMCN1424 3.5mm connector uses beryllium copper contact. This 3.5mm male coaxial RF connector is RoHS compliant, you can find this 3.5mm male coaxial connector datasheet specifications above.

Fairview Microwave male 3.5mm connector purchases will ship the same day. Our 3.5mm male RG402 / RG402 Tinned / .141 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 3.5mm cable connector assemblies that will ship quickly from our location.