- Sub-6 GHz Waveguide Antennas from Fairview Microwave
A broad selection of high-performance, sub-6 GHz RF waveguide antennas for your next 5G project are in-stock
at Fairview Microwave and available to ship today.
All Available for Same-Day Shipping!
Click on a product below to learn more
![]() |
|
Broadband Gain Horn, 2 GHz to 4 GHz, 20 dB Nominal Gain, 7/16 DIN Female | |
Click to open:
|
|
![]() |
|
Gain Horn , 700 MHz to 18 GHz, 10 dB Nominal Gain, Type-N Female | |
Click to open:
|
|
![]() |
|
Broadband Gain Horn Antenna, 1 GHz to 18 GHz, 11 dB Nominal Gain, Type-N Female | |
Click to open:
|
|
![]() |
|
Broadband Gain Horn Antenna, 1 GHz to 18 GHz, 0 dBi Nominal Gain, SMA Female | |
Click to open:
|
|
![]() |
|
Standard Gain Horn, 1.7 GHz to 2.6 GHz, WR-430, 10 dB Nominal Gain | |
Click to open:
|
|
Fairview Microwave offers a selection of broadband gain horn antennas that are ideal for sub-6 GHz 5G applications. The gain for these 5G antennas ranges from 0 to 10 dBi, depending on the model. These antennas either mount directly to waveguides or are combined with waveguide-to-coax adapters (7/16 DIN, Type-N, or SMA). Fairview’s sub-6 GHz waveguide antennas are in-stock and ready for same-day shipment!
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689