Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Standard Gain Horn Waveguide Antenna, WR-430, 1.7 GHz to 2.6 GHz, UG-1711/U CPR-430F Flange, 10 dB Nominal Gain

SKU: SH1430-10
Pricing
QUANTITYPRICE
1-4$1,645.99
5-9$1,580.15
10-24$1,514.31
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:1
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FM9864B-10
Product Documents
0110
SH1430-10
Datasheet
SH1430-10
3D CAD Model (.step)