- High Frequency Waveguide Bends
Click on a product below for more details.
Model No.
Waveguide
Size
Flange
Min Freq.
(GHz)
Max Freq.
(GHz)
VSWR
Typical
Bend
Angle
Orientation
Detail
View
Product
Image
FMW5B0000 | WR-5 |
UG-387/U-Mod |
140 |
220 |
1.15:1 |
90° | E-Plane |
|
|
||
FMW5B0001 | WR-5 |
UG-387/U-Mod |
140 |
220 |
1.15:1 |
90° | H-Plane |
|
|
||
FMW6B0000 | WR-6 |
UG-387/U-Mod |
110 |
170 |
1.15:1 |
90° | E-Plane |
|
|
||
FMW6B0001 | WR-6 |
UG-387/U-Mod |
110 |
170 |
1.15:1 |
90° | H-Plane |
|
|
||
FMW8B0000 | WR-8 |
UG-387/U-Mod |
90 |
140 |
1.15:1 |
90° | E-Plane |
|
|
||
FMW8B0001 | WR-8 |
UG-387/U-Mod |
90 |
140 |
1.15:1 |
90° | H-Plane |
|
|
||
Fairview Microwave’s waveguide transmission line components feature high frequencies ranging from 90 GHz to 220 GHz in three waveguide bands. Waveguide sizes include WR-8, WR-6 and WR-5, with UG-387/U mod round cover style flanges.
Our waveguide straights are available in 1", 3", 6", 9" and 12" lengths. Waveguide bends are available in 90° E-plane and 90° H-plane configurations. Waveguide twists are available in 90°, 45° right-hand and 45° left-hand configurations. In addition, these high frequency waveguide components offer typical VSWR performance as low as 1.15:1 typical.
Fairview Microwave's high frequency waveguide straights, bends and twists are in-stock and available for immediate shipment, with no minimum order required.
Model No.
Waveguide
Size
Flange
Min Freq.
(GHz)
Max Freq.
(GHz)
VSWR
Typical
Bend
Angle
Orientation
Detail
View
Product
Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689