Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-8 Waveguide H-Bend Using UG-383/U-Mod Flange with a 90 GHz to 140 GHz Frequency Range

SKU: FMW8B0001
Pricing
QUANTITYPRICE
1-9$232.15
10-24$222.86
25-99$213.58
100-249$204.29
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-8
Flange Size 1UG-383/U-Mod
Waveguide Size 2WR-8
Flange Size 2UG-383/U-Mod
Frequency, Min90 GHz
Frequency, Max140 GHz
Description

WR-8 Waveguide H-Bend Using UG-383/U-Mod Flange with a 90 GHz to 140 GHz Frequency Range

Waveguide bend FMW8B0001 from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a H-Bend type with a WR-8 waveguide size.Our WR-8 H-Bend waveguide is constructed with a UG-383/U-Mod flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-8 H-Bend waveguide with UG-383/U-Mod flange from Fairview is and in-stock now.Our WR-8 waveguide bend has a minimum frequency of 90 GHz and a maximum frequency of 140 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.

H-Bend waveguide with WR-8 is part of over one million RF, microwave and millimeter wave components in stock. Our FMW8B0001 Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.