- High Frequency Waveguide Components for Transmission Lines
Click on a product below for more details.
High Frequency Waveguide Components / Transmission Lines from Fairview Microwave
Fairview Microwave’s waveguide transmission line components feature high frequencies ranging from 90 GHz to 220 GHz in three waveguide bands. Waveguide sizes include WR-8, WR-6 and WR-5, with UG-387/U mod round cover style flanges.
Our waveguide straights are available in 1", 3", 6", 9" and 12" lengths. Waveguide bends are available in 90° E-plane and 90° H-plane configurations. Waveguide twists are available in 90°, 45° right-hand and 45° left-hand configurations. In addition, these high frequency waveguide components offer typical VSWR performance as low as 1.15:1 typical.
Fairview Microwave's high frequency waveguide straights, bends and twists are in-stock and available for immediate shipment, with no minimum order required.
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689