- RF Broadband Amplifiers
Extensive Selection of
Part No.
NF
(dB)
Frequency
Band
(GHz)
Gain
(dB)
Gain
Variation
+/-(dB)
P1dB
(dBm)
P1dB
(Watts)
IP3
(dBm)
DC Power
(Volts/mA)
Mechanical Dimensions
L(in) X W(in) X H(in)
Psat
(dBm)
Click on the thumbnails below
SBBA-120-47-02-SMA
Click on the thumbnails below
SBBA-120-48-01-SMA
Click on the thumbnails below
SBBA-180-43-01-SMA
Click on the thumbnails below
SLNA-055-20-003-SMA
Click on the thumbnails below
SLNA-180-30-32-SMA
Click on the thumbnails below
SLNA-180-30-35-SMA
Click on the thumbnails below
SLNA-180-33-30-SMA
Click on the thumbnails below
SLNA-180-38-25-SMA
Click on the thumbnails below
SLNA-400-22-35-K
Click on the thumbnails below
SPA-020-42-003-SMA
Click on the thumbnails below
SPA-080-30-01-SMA
Click on the thumbnails below
SPA-180-27-002-SMA
Click on the thumbnails below
SPA-180-30-006-SMA
Click on the thumbnails below
SPA-180-30-01-SMA-B
Click on the thumbnails below
SPA-180-36-005-SMA
Click on the thumbnails below
SPA-180-38-005-SMA
Click on the thumbnails below
SBBA-060-44-01-SMA
Click on the thumbnails below
Fairview Microwave’s new broadband amplifier family consists of 18 part numbers to choose from ranging from 0.5 to 40 GHz. They are commonly employed in a wide spectrum of military and commercial applications including wireless communications, telecom infrastructure, radar, electronic warfare, sensors, test instrumentation, microwave backhaul, and many others. These wideband amplifiers feature highly efficient GaAs PHEMT semiconductor technology with 50 Ohm hybrid MIC circuits that are enclosed in environmentally sealed metal packages with nickel or gold plating.
These new RF amplifiers from Fairview have gain levels ranging from 20 dB to 48 dB, gain flatness as low as ±0.5 dB and power output ratings (P1dB) from 0.02 to 2 Watts. DC voltage supply ranges from +8.5 to +15 Vdc while bias current ranges from 125 mA to 2500 mA .The broadband amplifiers utilize either stainless steel SMA or 2.92mm connectors and some of the modules are hermetically sealed with field replaceable connectors. The 2.92mm connectorized model operates to 40 GHz.
Part No.
NF
(dB)
Frequency
Band
(GHz)
Gain
(dB)
Gain
Variation
+/-(dB)
P1dB
(dBm)
P1dB
(Watts)
Psat
(dBm)
IP3
(dBm)
DC Power
(Volts/mA)
Mechanical Dimensions
L(in) X W(in) X H(in)
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689