To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

500 MHz to 2 GHz, Medium Power Broadband Amplifier with 24 dBm, 46 dB Gain and SMA

SKU: SPA-020-42-003-SMA
Pricing
QUANTITYPRICE
1-4$542.86
5-9$532.00
10-24$521.15
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Power Output24 dBm P1dB
Frequency, Min500 MHz
Frequency, Max2 GHz
Gain, Min42 dB
Gain, Typical46 dB
3rd Intercept Point34 dB
RF Input VSWR Max2.7:1
RF Output VSWR Max2.7:1
Connector SeriesSMA
Description

500 MHz to 2 GHz, Medium Power Broadband Amplifier with 24 dBm, 46 dB Gain and SMA

RF broadband / wideband amplifier SPA-020-42-003-SMA from Fairview Microwave is one amp of a large selection of in-stock radio frequency broad / wide band amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF broadband amplifier is a connectorized broadband version manufactured with SMA connectors. Our SMA wideband / broadband amplifier design has a 42 dB minimum gain and 46 dB typical gain.

Fairview Microwave RF medium power high gain wide-band amplifier part number SPA-020-42-003-SMA is rated with a P1dB of 24 dBm. This radio frequency medium power  broad / wide band amplifier is constructed to be rated for a minimum frequency of 500 MHz and a maximum of 2 GHz. Additional specs on this high gain medium power broad-band/wide-band amp from Fairview Microwave can be found in the details on the wideband frequency RF amplifier datasheet specifications PDF above.

Our medium power high gain broad / wide frequency amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power wideband RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency amp products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.