Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) to MBMB Jack Adapter, Gold Plated Beryllium Copper Body

SKU: MADP6635
DISCONTINUED PRODUCT
Replaced By: FMAD1154
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2MBMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Beryllium Copper
Connector Body Plating 1Gold
Connector Mount Method 2None
Connector Body Material 2Beryllium Copper
Connector Body Plating 2Gold
Description

SMA Female (Jack) to MBMB Jack Adapter, Gold Plated Beryllium Copper Body

SMA adapter MADP6635 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to MBMB adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications .

SMA to MBMB adapter is constructed with female gender on side 1 and jack on side 2. MADP6635 SMA female to MBMB jack coaxial adapter from Fairview is a straight body style. This straight SMA connector adapter is an in-line RF adapter design.

Fairview female SMA to jack MBMB adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA and MBMB coaxial cables that ship quickly from our facility for all your RF adapter component needs.