Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Connector 4 Hole Flange (Panel Mount) For RG402 Cable, Solder/Non-Solder Contact

SKU: SC3533
Pricing
QUANTITYPRICE
1-24$36.19
25-49$34.38
50-99$32.57
100-249$31.12
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 116
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Non-Solder Contact
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1RG402
Description

SMA Female (Jack) Connector 4 Hole Flange (Panel Mount) For RG402 Cable, Solder/Non-Solder Contact

SC3533 SMA female 4 hole flange coaxial connector from Fairview Microwave has an interface type of RG402 and a 50 Ohm impedance. This SMA female 4 hole flange connector uses shield attachment of solder/non-solder contact attachment for the contact. Our female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA female 4 hole flange coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMA coaxial connector has a stainless steel body with gold plating. Our SC3533 SMA connector uses beryllium copper contact and a gold plating material. This SMA female 4 hole flange coaxial RF connector is RoHS compliant, you can find this SMA female 4 hole flange coaxial connector datasheet specifications above.

Fairview Microwave female SMA 4 hole flange connector purchases will ship the same day. Our 4 hole flange SMA female RG402 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.