SMA Female (Jack) Connector Pin Terminal, Solder Press-In
SKU: SC8481
Search for alternative
Cables.
Key Specifications
Key Specifications. |
Polarity | Standard |
Connector Series | SMA |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Press-In |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Termination Type | Terminal |
Interface Type 1 | Pin |
Description
SMA Female (Jack) Connector Pin Terminal, Solder Press-In
SC8481 SMA female press-in terminal connector from Fairview Microwave has an interface type of pin and a 50 Ohm impedance. This SMA female press-in connector uses shield attachment of solder attachment for the contact. Our female SMA terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
SMA female press-in terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMA terminal connector has a stainless steel body with passivated plating. Our SC8481 SMA connector uses beryllium copper contact and a passivated plating material. This SMA female press-in terminal RF connector is RoHS compliant, you can find this SMA female press-in terminal connector datasheet specifications above.
Fairview Microwave female SMA press-in connector purchases will ship the same day. Our press-in SMA female pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.