Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) Connector for .141 SR, RG402, RG402 Tinned Cable, Solder, Passivated Stainless Steel Body, Length 0.33 In

SKU: SC3016
Pricing
QUANTITYPRICE
1-24$24.39
25-49$23.17
50-99$21.95
100-249$20.98
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4,557
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC3016
Datasheet
SC3016
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency22 GHz
Termination TypeCoax
Interface Type 1RG402
Interface Type 2RG402 Tinned
Interface Type 3.141 SR
Description

SMA Male (Plug) Connector for .141 SR, RG402, RG402 Tinned Cable, Solder, Passivated Stainless Steel Body, Length 0.33 In

SC3016 SMA male coaxial connector from Fairview Microwave has an interface type of RG402, RG402 Tinned, .141 SR and a 50 Ohm impedance. This SMA male connector uses shield attachment of solder/solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 22 GHz.

SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMA coaxial connector has a stainless steel body with gold plating. Our SC3016 SMA connector uses brass contact and a gold plating material. This SMA male coaxial RF connector is RoHS compliant, you can find this SMA male coaxial connector datasheet specifications above.

Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male RG402 / RG402 Tinned / .141 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.