Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMB Jack (Female) Bulkhead PCB Connector .067 inch End Launch, Solder

SKU: 2467-000-G91P-023
Pricing
QUANTITYPRICE
1-24$44.59
25-49$42.81
50-99$41.47
100-249$40.58
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 146
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
2467-000-G91P-023
Datasheet
2467-000-G91P-023
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMB
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypePCB
Interface Type 1.067 inch End Launch
Description

SMB Jack (Female) Bulkhead PCB Connector .067 inch End Launch, Solder

2467-000-G91P-023 SMB jack bulkhead PCB connector from Fairview Microwave has an interface type of .067 inch end launch and a 50 Ohm impedance. This SMB jack bulkhead connector uses shield attachment of solder attachment for the contact. Our jack SMB PCB connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

SMB jack bulkhead PCB RF connector has a ptfe dielectric type and a VSWR of 1.2:1. This Fairview Microwave SMB PCB connector has a stainless steel body with gold plating. Our 2467-000-G91P-023 SMB connector uses beryllium copper contact and a gold plating material. This SMB jack bulkhead PCB RF connector is RoHS compliant, you can find this SMB jack bulkhead PCB connector datasheet specifications above.

Fairview Microwave jack SMB bulkhead connector purchases will ship the same day. Our bulkhead SMB jack .067 inch end launch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMB cable connector assemblies that will ship quickly from our location.