Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMC Jack (Female) Bulkhead Connector for RG174, RG316, RG188, LMR-100, .100 inch Cable , .177 inch D Hole, Crimp/Solder

SKU: FMCN1547
Pricing
QUANTITYPRICE
1-24$20.79
25-49$19.75
50-99$18.71
100-249$17.88
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 9
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG174
Interface Type 2RG316
Interface Type 3RG188
Interface Type 4LMR-100
Interface Type 5.100 inch
Description

SMC Jack (Female) Bulkhead Connector for RG174, RG316, RG188, LMR-100, .100 inch Cable , .177 inch D Hole, Crimp/Solder

FMCN1547 SMC jack bulkhead coaxial connector from Fairview Microwave has an interface type of RG174, RG316, RG188, LMR-100, .100 inch and a 50 Ohm impedance. This SMC jack bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our jack SMC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

SMC jack bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave SMC coaxial connector has a brass body with nickel plating. Our FMCN1547 SMC connector uses brass contact and a nickel plating material. This SMC jack bulkhead coaxial RF connector is RoHS compliant, you can find this SMC jack bulkhead coaxial connector datasheet specifications above.

Fairview Microwave jack SMC bulkhead connector purchases will ship the same day. Our bulkhead SMC jack RG174 / RG316 / RG188 / LMR-100 / .100 inch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.