Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Male (Plug) Bulkhead Smooth Bore CM Connector For RG405, RG405 Tinned, .086 SR Cable, Solder

SKU: SC5161
Pricing
QUANTITYPRICE
1-24$52.99
25-49$50.34
50-99$47.69
100-249$45.57
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 105
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5161
Datasheet
SC5161
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2RG405 Tinned
Interface Type 3.086 SR
Description

SMP Male (Plug) Bulkhead Smooth Bore CM Connector For RG405, RG405 Tinned, .086 SR Cable, Solder

SC5161 SMP male bulkhead coaxial smooth bore cm connector from Fairview Microwave has an interface type of RG405, RG405 Tinned, .086 SR and a 50 Ohm impedance. This SMP male bulkhead connector uses shield attachment of solder/solder attachment for the contact. Our male SMP coaxial connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.

SMP male bulkhead coaxial smooth bore cm RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMP coaxial connector has a beryllium copper body with gold plating. Our SC5161 SMP connector uses beryllium copper contact and a gold plating material. This SMP male bulkhead coaxial smooth bore cm RF connector is RoHS compliant, you can find this SMP male bulkhead coaxial smooth bore cm connector datasheet specifications above.

Fairview Microwave male SMP bulkhead connector purchases will ship the same day. Our bulkhead SMP male RG405 / RG405 Tinned / .086 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.