Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle SSMC Plug (Male) Connector For RG405, RG405 Tinned, .086 SR Cable, Solder

SKU: FMCN1269
Pricing
QUANTITYPRICE
1-24$24.39
25-49$23.17
50-99$21.95
100-249$20.98
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMC
Connector GenderPlug
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2RG405 Tinned
Interface Type 3.086 SR
Description

Right Angle SSMC Plug (Male) Connector For RG405, RG405 Tinned, .086 SR Cable, Solder

FMCN1269 RA SSMC plug coaxial connector from Fairview Microwave has an interface type of RG405, RG405 Tinned, .086 SR and a impedance. This SSMC plug connector uses shield attachment of solder/solder attachment for the contact. Our plug SSMC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

Right angle SSMC plug coaxial RF connector has a teflon dielectric type and a VSWR of 1.5:1. This Fairview Microwave SSMC coaxial connector has a brass body with gold plating. Our FMCN1269 SSMC RA connector uses beryllium copper contact and a gold plating material. This SSMC plug right angle coaxial RF connector is RoHS compliant, you can find this SSMC plug right angle coaxial connector datasheet specifications above.

Fairview Microwave RA plug SSMC connector purchases will ship the same day. Our SSMC right angle plug RG405 / RG405 Tinned / .086 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMC cable connector assemblies that will ship quickly from our location.