Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Female (Jack) Bulkhead Connector Solder Cup Terminal, Solder

SKU: SC4229
Pricing
QUANTITYPRICE
1-24$3.00
25-49$2.85
50-99$2.70
100-249$2.58
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 117
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC4229
Datasheet
SC4229
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

TNC Female (Jack) Bulkhead Connector Solder Cup Terminal, Solder

SC4229 TNC female bulkhead terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This TNC female bulkhead connector uses shield attachment of solder attachment for the contact. Our female TNC terminal connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

TNC female bulkhead terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave TNC terminal connector has a brass body with nickel plating. Our SC4229 TNC connector uses beryllium copper contact and a nickel plating material. This TNC female bulkhead terminal RF connector is RoHS compliant, you can find this TNC female bulkhead terminal connector datasheet specifications above.

Fairview Microwave female TNC bulkhead connector purchases will ship the same day. Our bulkhead TNC female solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.