Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

M39012/26-0011 TNC Male (Plug) Connector For RG55 Cable, Crimp/Solder

SKU: M39012/26-0011
Pricing
QUANTITYPRICE
1-24$36.99
25-49$35.14
50-99$33.29
100-249$31.81
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 15
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 1RG55
Description

M39012/26-0011 TNC Male (Plug) Connector For RG55 Cable, Crimp/Solder

M39012/26-0011 TNC male coaxial connector from Fairview Microwave has an interface type of RG55 and a 50 Ohm impedance. This TNC male connector uses shield attachment of crimp/solder attachment for the contact. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

TNC male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave TNC coaxial connector has a brass body with silver plating. Our M39012/26-0011 TNC connector uses brass contact and a silver plating material. This TNC male coaxial RF connector is RoHS compliant, you can find this TNC male coaxial connector datasheet specifications above.

Fairview Microwave male TNC connector purchases will ship the same day. Our TNC male RG55 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.