To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-62 to SMA Female Waveguide to Coax Adapter UG-419/U Square Cover with 12.4 GHz to 18 GHz Ku Band in Copper, Paint

SKU: FMWCA1003
Pricing
QUANTITYPRICE
1-9$665.00
10-24$638.40
25-99$611.80
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA1003
Datasheet
FMWCA1003
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-62
Flange SizeUG-419/U
Coax Connector Impedance50 Ohm
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency12.4 GHz
Maximum Frequency18 GHz
Description

WR-62 to SMA Female Waveguide to Coax Adapter UG-419/U Square Cover with 12.4 GHz to 18 GHz Ku Band in Copper, Paint

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1003 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-62 and square cover flange. This WR-62 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is 50 Ohm and female gender.

WR-62 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 12.4 GHz and a maximum frequency of 18 GHz. Fairview WR-62 SMA transition adapter for coax is designed with a body material of copper and connector body material of brass. Our WR-62 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-62 waveguide transition adapter to coaxial SMA part number FMWCA1003 is currently in stock at our location. Our right angle wave guide WR-62 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.