To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-112 to SMA Female End Launch Waveguide to Coax Adapter UBR84 with 6.57 GHz to 9.99 GHz in Aluminum

SKU: FMWCA1106
Pricing
QUANTITYPRICE
1-4$191.43
5-9$183.77
10-24$176.12
25-99$168.46
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA1106
Datasheet
FMWCA1106
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-112
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleEnd Launch
Minimum Frequency6.57 GHz
Maximum Frequency9.99 GHz
Maximum VSWR1.25:1
Description

WR-112 to SMA Female End Launch Waveguide to Coax Adapter UBR84 with 6.57 GHz to 9.99 GHz in Aluminum

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1106 is manufactured with a end launch design. End launch waveguide to coaxial adapter / transition has a waveguide size of WR-112 and UBR84 flange. This WR-112 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is and female gender.

WR-112 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 6.57 GHz and a maximum frequency of 9.99 GHz. Fairview WR-112 SMA transition adapter for coax is designed with a body material of aluminum. Our WR-112 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-112 waveguide transition adapter to coaxial SMA part number FMWCA1106 is currently in stock at our location. Our end launch wave guide WR-112 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.