To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-340 to Type N Female Waveguide to Coax Adapter UDR26 with 2.17 GHz to 3.3 GHz K Band in Aluminum

SKU: FMWCA1077
Pricing
QUANTITYPRICE
1-4$740.00
5-9$710.40
10-24$680.80
25-99$651.20
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-340
Coax Connector Impedance50 Ohm
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency2.17 GHz
Maximum Frequency3.3 GHz
Maximum VSWR1.25:1
Description

WR-340 to Type N Female Waveguide to Coax Adapter UDR26 with 2.17 GHz to 3.3 GHz K Band in Aluminum

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1077 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-340 and UDR26 flange. This WR-340 waveguide to coax adapter / transition is constructed with a N coaxial connector that is 50 Ohm and female gender.

WR-340 waveguide to coaxial transition adapter with N connector has a minimum frequency of 2.17 GHz and a maximum frequency of 3.3 GHz. Fairview WR-340 N transition adapter for coax is designed with a body material of aluminum and connector body material of aluminum. Our WR-340 to N female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-340 waveguide transition adapter to coaxial N part number FMWCA1077 is currently in stock at our location. Our right angle wave guide WR-340 to N coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.