Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WRD750D24 to SMA Female Waveguide to Coax Adapter Square Cover Standard with 7.5 GHz to 18 GHz X-Ku Band in Copper

SKU: SMW7518DRS
DISCONTINUED PRODUCT
Replaced By: FMWCA1114
Product Documents
0110
SMW7518DRS
Datasheet
SMW7518DRS
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWRD750D24
Flange SizeNone
Coax Connector Impedance50 Ohm
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency7.5 GHz
Maximum Frequency18 GHz
Maximum VSWR1.3:1
Description

WRD750D24 to SMA Female Waveguide to Coax Adapter Square Cover Standard with 7.5 GHz to 18 GHz X-Ku Band in Copper

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SMW7518DRS is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WRD750D24 and square cover flange. This WRD750D24 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is 50 Ohm and female gender.

WRD750D24 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 7.5 GHz and a maximum frequency of 18 GHz. Fairview WRD750D24 SMA transition adapter for coax is designed with a body material of copper and connector body material of passivated stainless steel. Our WRD750D24 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WRD750D24 waveguide transition adapter to coaxial SMA part number SMW7518DRS is currently in stock at our location. Our right angle wave guide WRD750D24 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.