To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm (K) Female (Jack) Connectors for RF

2.92mm female (jack) connectors (also known as 2.9mm, K, K Type, SMK) ship from the Fairview Microwave the same business day to local, national and international destinations and are continually in-stock for shipping same-day. Fairview Microwave has been known as a leader in the industry since 1992 for products like our female/jack 2.92mm (2.9mm / K / K Type / SMK) RF connectors. Expert RF/microwave and mmWave technical support and sales teams at Fairview Microwave provide the answers to your coaxial, field replaceable contact or printed circuit board (PCB) 2.92 millimeter female / jack connector questions.

Fairview Microwave female/jack 2.92mm connectors with RF coax, field replaceable contact or PCB termination at 50 Ohm include .047 sr, 0.009 inch pin, 0.012 inch pin, 0.015 inch pin, 0.02 inch pin, end launch, RG405 or vertical launch interfaces with clamp, clamp/non-solder contact, clamp/solder, clamp/solder (captive contact), field replaceable, solder or solder/non-solder contact methods for attachment. These female (jack) connector interconnects for building RF coaxial cable assemblies interface with .047 sr or RG405. The jack (female) 2.92mm series manufactured as field replaceable contact have a design of 0.009 inch pin, 0.012 inch pin, 0.015 inch pin or 0.02 inch pin. Fairview Microwave 2.92mm PCB connectors with female gender include end launch or vertical launch design.

Female 2.92mm 2 hole panel mount flange, 4 hole panel mount flange or bulkhead connector parts are available and the complete category has a 40 GHz frequency maximum. 50 Ohm Fairview Microwave 2.92mm (2.9mm, K, K Type or SMK) female (jack) connector specifications, dimensions and CAD drawings datasheet can be found on the product detail pages for download in PDF. This female (jack) connector series from Fairview are part of a growing inventory of new RF components, check back often for new product additions.

Our jack K connector (2.9 or SMK) series is built with brass, passivated stainless steel or stainless steel bodies. High-quality and have plating of gold, nickel or passivated. Contact material of Beryllium copper is used  as is gold contact plating. Consider the Fairview Microwave for your first choice of where to find and buy 2.92 RF connectors. In business since 1992, an established RF/microwave industry leader and having a large constantly in-stock inventory as well as having the tech and customer support you need; Fairview Microwave should not only be the first choice for 2.92 mm female (jack) components, we should be your first choice for all radio frequency components.