To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

Miter RA 1.85mm Adapters

Miter Right Angle (Miter RA) 1.85mm Adapters RF Coaxial

Miter right angle (Miter RA) 1.85mm adapters (also known as V connector, V Type adapter) from Fairview include 2 RF coaxial components that ship same-day. The Fairview Microwave 2 miter right angle 1.85mm adapters are in-stock on a regular basis with female gender. Since 1992, Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short) has been recognized as an industry leader for delivering superior quality radio frequency adapters, like these 1.85mm female parts with miter right angle. Our 2 high quality Miter RA 1.85mm adapter products include 2.4mm side 2 interfaces. Contact our expert technical support and sales team for answers to your between series 1.85mm adapter miter right angle (Miter RA) questions.

Fairview Microwave 50 GHz miter right angle 1.85mm adapter maximum frequency is provided in this category. Our Miter RA 1.85mm adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the product pages. 1.85mm female (jack) adapters Miter RA (sometimes called a 1.85mm cable coupler or gender changer when same genders) are available. These female (jack) 1.85mm miter right angle adapter coaxial interconnects are between series.

Our superior quality RF adapters with 1.85mm (V connector, V Type) Miter RA interface are manufactured with passivated stainless steel connector bodies. Beryllium copper is an example for type of contact material used in our 1.85mm RF miter right angle adapters. Miter right angle (Miter RA) 1.85mm contact plating material is gold over nickel. These miter right angle 1.85mm adapters (also called 1.85mm adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF adapters with 1.85mm miter right angle connectors ship same-day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this miter right angle orientation 1.85mm adapter selection. Contact us first for your miter right angle (Miter RA) 1.85mm adapter needs and other radio frequency requirements.