1-800-715-4396
Fairview Microwave
  • Select frequency bands up to 40 GHz
  • Adjustable up to 60 deg./GHz
  • Full temperature range operation
  • Manual and programmable options
  • Ideal for 5G communication systems and test instrumentation

5G RF Components
In-Stock and Shipped Same Day

High-grade RF phase shifters for 5G signal conversion are in-stock
at Fairview Microwave and available to ship same day.

5G RF Phase Shifters and Trimmers

5G RF Phase Shifters and Trimmers

All Available for Same-Day Shipping!

Click on a product below to learn more

  2.92mm Adjustable Phase Trimmer With an Adjustable Phase of 30 Deg. Per GHz From 18 GHz to 40 GHz
2.92mm Adjustable Phase Trimmer With an Adjustable Phase of 30 Deg. Per GHz From 18 GHz to 40 GHz

Click to open:
SMP4003

 
  7/16 DIN to LMR-600 Adjustable Phase Trimmer, Adjustable Phase of 10 Deg./GHz, DC to 3.8 GHz
7/16 DIN to LMR-600 Adjustable Phase Trimmer, Adjustable Phase of 10 Deg./GHz, DC to 3.8 GHz

Click to open:
SMP6004

 
  SMA Adjustable Phase Trimmer, Adjustable Phase of 3.5 Deg./GHz, DC to 18 GHz
SMA Adjustable Phase Trimmer, Adjustable Phase of 3.5 Deg./GHz, DC to 18 GHz

Click to open:
SMP08618

 
  SMA Variable Phase Shifter, Adjustable to 60 Deg./GHz, DC to 8.2 GHz
SMA Variable Phase Shifter, Adjustable to 60 Deg./GHz, DC to 8.2 GHz

Click to open:
SMP0820

 
  2.92mm Variable Phase Shifter, Adjustable 0 to 360 Degrees, 18 GHz to 40 GHz
2.92mm Variable Phase Shifter, Adjustable 0 to 360 Degrees, 18 GHz to 40 GHz

Click to open:
FMPH1000A

 

5G RF Phase Shifters & Trimmers from Fairview Microwave

Fairview Microwave offers a series of adjustable phase shifters and trimmers that operate in 5G sub-6 GHz and millimeter-wave frequency bands. They feature 7/16 DIN, LMR-600, SMA, and 2.92mm connectors and low VSWR. Variable phase shifters and trimmers are just a few of the 5G components available for same-day shipping from Fairview Microwave.

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689