1-800-715-4396
Fairview Microwave
Embedded GPS Antennas
  • Low Band 600, 700, 850 4G LTE or 5G coverage available
  • 6 to 8 dBi gain
  • Type N Female connectors
  • Fiberglass or Polycarbonate UV protected radome options
  • In stock and ready to ship same day

Low Band 600 MHz to 960 MHz
Omnidirectional Antennas

All Available for Same-Day Shipping!

Low Band 600 MHz to 960 MHz Omnidirectional Antennas
  6 dBi Omnidirectional 698-960 MHz Antenna with Type N Female Connector and Polycarbonate Radome
6 dBi Omnidirectional 698-960 MHz Antenna with Type N Female Connector and Polycarbonate Radome

Click to open:
FM51OM1033

 
  6 dBi Omnidirectional 698-960 MHz Antenna with Type N Female Connector and Fiberglass Radome
6 dBi Omnidirectional 698-960 MHz Antenna with Type N Female Connector and Fiberglass Radome

Click to open:
FM51OM1034

 
  8 dBi Omnidirectional 698-960 MHz Antenna with Type N Female Connector and Polycarbonate Radome
8 dBi Omnidirectional 698-960 MHz Antenna with Type N Female Connector and Polycarbonate Radome

Click to open:
FM51OM1035

 
  8 dBi Omnidirectional 698-960 MHz Antenna with Type N Female Connector and Fiberglass Radome
8 dBi Omnidirectional 698-960 MHz Antenna with Type N Female Connector and Fiberglass Radome

Click to open:
FM51OM1036

 
  6 dBi MIMO Omni 617-960 MHz / 1710-2700 MHz Antenna with 2 x Type N Female Connectors and Polycarbonate Radome
6 dBi MIMO Omni 617-960 MHz / 1710-2700 MHz Antenna with 2 x Type N Female Connectors and Polycarbonate Radome

Click to open:
FM51OM1039

 
  6 / 7 dBi Omni 617-960 MHz / 1710-3800 MHz Antenna with Type N Female Connectors and Polycarbonate Radome
6 / 7 dBi Omni 617-960 MHz / 1710-3800 MHz Antenna with Type N Female Connectors and Polycarbonate Radome

Click to open:
FM51OM1040

 

Low Band 600 MHz to 960 MHz Omnidirectional Antennas from Fairview Microwave

The Fairview Microwave omnidirectional outdoor rated base station antennas cover either 617 to 960 MHz or 698 to 960 MHz. The included stainless steel heavy duty brackets are perfect for prolonged outdoor installation.  These point to multi-point antennas are 5G, 4G, and LTE ready in addition to handling LoRA, ISM, CDMA, and SCADA applications.  Fairview Microwave's omnidirectional outdoor antennas for low band telecommunication applications are vertically polarized with N Female connectors.

 

Our colinear 617 MHz to 960 MHz antennas with omnidirectional patterns are high-quality components backed by expert technical support and sales personnel and are available to ship the same day.

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689