Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7 dBi Omni Antenna 617-3,800 MHz N Type Connector

SKU: FM51OM1040
Pricing
QUANTITYPRICE
1-9$58.80
10-24$56.45
25-99$54.10
100-249$51.74
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM51OM1040
Datasheet
FM51OM1040
3D CAD Model (.step)
Key Specifications
Key Specifications.
Antenna TypeOmni
Direction TypeOmni Directional
PolarizationVertical
Number of Ports1
Minimum Frequency617 MHz
Maximum Frequency3.8 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain7 dBi
Max Input Power50
Description

7 dBi Omni Antenna 617-3,800 MHz N Type Connector

Fairview Microwave’s FM51OM1040 is an omni directional 5G / LTE outdoor omni vertical antenna that ships same day from our facility certified to ISO 9001:2015. Use our single band 1 617 MHz to 960 MHz, 6 dBi gain, 2:1 VSWR max at F1; band 2 1.71 GHz to 3.8 GHz, 7 dBi gain, 2.5:1 VSWR max at F2, proline omni directional antenna for a wide array of telecommunication applications where wide coverage is desired. Use a single multi-band design proline omni directional omni vertical antenna for a wide array of telecommunication applications where wide coverage instead of using separate antennas. Ideal for LPWAN/IoT/M2M, CDMA, LTE, 5G applications including NB-IOT, LTE-M, and LoRA, our 617 MHz-3.8 GHz N Type female Connector, omni antenna has a gain of 7dBi.

With an impedance of 50 Ohms and max input power of 50 Watts, the FM51OM1040 proline omni vertical antenna is well suited for point to multipoint use in large open areas such as base station installations or large campuses. The model FM51OM1040 proline designed for high reliability in extreme weather conditions can withstand winds up to 134.21 MPH and temperatures between -40° - 70° deg C. Contact Fairview Microwave's 5G / LTE outdoor antenna experts for any assistance on 617 MHz-3.8 GHz, 7dBi N Type female omni directional proline connector antennas. Built to broadcast cellular LTE signals the band proline omni directional antenna has a gain nominal of 7dBi gain and standard polarity threaded connector, N type female connector.

Fairview’s FM51OM1040 has a Radome made of polycarbonate in white color and comes from an ISO 9001:2015 certified facility, that uses a rigorous Quality Management System (QMS). The proline omni directional 617 MHz to 3.8 GHz band antenna eliminates the need to purchase different antennas for each frequency. Suited for all weather operation, our commercial grade, vertical omni antenna made with heavy duty steel mast mounting brackets comes with a tough lightweight polycarbonate radome. The included bracket, hardware along with threaded female connector and polycarbonate radome, makes installation effortless.

Fairview's type N connectorized FM51OM1040 antenna with 50 Watts max input power comes with a F1 HPBW Vertical Elevation of 43° Degrees, F2 HPBW Vertical Elevation of 22° Degrees and a HPBW Horizontal Azimuth of 360° Degrees. Part FM51OM1040 operating on the 617 MHz to 3.8 GHz cellular band, has a mounting pole diameter of 1.97in - 3.54in. This rugged, Type N connector has an overall length of 19.6in, width of 3.1in, and weighs 2.2lbs. Use our on-line ordering system to purchase your FM51OM1040 proline omni directional vertical antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov