Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

6 dBi Omni Antenna 698-960 MHz N Type Connector

SKU: FM51OM1034
Pricing
QUANTITYPRICE
1-9$91.43
10-24$87.77
25-99$84.12
100-249$80.46
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM51OM1034
Datasheet
FM51OM1034
3D CAD Model (.step)
Key Specifications
Key Specifications.
Antenna TypeOmni
Direction TypeOmni Directional
PolarizationVertical
Number of Ports1
Minimum Frequency698 MHz
Maximum Frequency960 MHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain6 dBi
Max Input Power200
Description

6 dBi Omni Antenna 698-960 MHz N Type Connector

Fairview Microwave’s FM51OM1034 is an omni directional 5G / LTE outdoor omni vertical antenna that ships same day from our facility certified to ISO 9001:2015. The part number FM51OM1034 with a band type and 6dBi gain nominal is a omni directional proline series antenna. Use a single multi-band design proline omni directional omni vertical antenna for a wide array of telecommunication applications where wide coverage instead of using separate antennas. Ideal for LPWAN/IoT/M2M, CDMA, LTE, 5G applications including NB-IOT, LTE-M, and LoRA, our 698 MHz-960 MHz N Type female Connector, omni antenna has a gain of 6dBi.

With an impedance of 50 Ohms and max input power of 200 Watts, the FM51OM1034 proline omni vertical antenna is well suited for point to multipoint use in large open areas such as base station installations or large campuses. The model FM51OM1034 proline designed for high reliability in extreme weather conditions can withstand winds up to 124.27 MPH and temperatures between -40° - 70° deg C. Contact Fairview Microwave's 5G / LTE outdoor antenna experts for any assistance on 698 MHz-960 MHz, 6dBi N Type female omni directional proline connector antennas. Built to broadcast cellular LTE signals the band proline omni directional antenna has a gain nominal of 6dBi gain and standard polarity threaded connector, N type female connector.

Fairview’s FM51OM1034 has a Radome made of fiberglass in gray color and comes from an ISO 9001:2015 certified facility, that uses a rigorous Quality Management System (QMS). The proline omni directional 698 MHz to 960 MHz band antenna eliminates the need to purchase different antennas for each frequency. Suited for all weather operation, our commercial grade, vertical omni antenna made with heavy duty steel mast mounting brackets comes with a tough lightweight fiberglass radome. The included bracket, hardware along with threaded female connector and fiberglass radome, makes installation effortless.

Fairview's type N connectorized FM51OM1034 antenna with 200 Watts max input power comes with a F1 HPBW Vertical Elevation of Degrees, F2 HPBW Vertical Elevation of Degrees and a HPBW Horizontal Azimuth of Degrees. Part FM51OM1034 operating on the 698 MHz to 960 MHz cellular band, has a mounting pole diameter of 1.18in - 2.36in. This rugged, Type N connector has an overall length of 42.8in, width of 2.3in, and weighs 3.3lbs. Use our on-line ordering system to purchase your FM51OM1034 proline omni directional vertical antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov