- Quick Connect Attenuators With QN Connectors from Fairview Microwave
Click on a product below for more details.
Model No.
Frequency
Band
(GHz)
Attenuation
(dB)
VSWR
Max
Power
(Watts CW)
Connector
Gender
(input)
Connector
Gender
(Output)
ECCN
Product
Image
FMAP1000-0 | DC - 3 GHz |
0 |
1.3:1 |
1 |
QN Male |
QN Female |
EAR99 |
|||
FMAP1000-1 | DC - 3 GHz |
1 |
1.3:1 |
1 |
QN Male |
QN Female |
EAR99 |
|||
FMAP1000-2 | DC - 3 GHz |
2 |
1.3:1 |
1 |
QN Male |
QN Female |
EAR99 |
|||
FMAP1000-3 | DC - 3 GHz |
3 |
1.3:1 |
1 |
QN Male |
QN Female |
EAR99 |
|||
FMAP1000-6 | DC - 3 GHz |
6 |
1.3:1 |
1 |
QN Male |
QN Female |
EAR99 |
|||
FMAP1000-9 | DC - 3 GHz |
9 |
1.3:1 |
1 |
QN Male |
QN Female |
EAR99 |
|||
FMAP1000-12 | DC - 3 GHz |
12 |
1.3:1 |
1 |
QN Male |
QN Female |
EAR99 |
|||
FMAP1000-15 | DC - 3 GHz |
15 |
1.3:1 |
1 |
QN Male |
QN Female |
EAR99 |
|||
FMAP1000-18 | DC - 3 GHz |
18 |
1.3:1 |
1 |
QN Male |
QN Female |
EAR99 |
|||
FMAP1000-20 | DC - 3 GHz |
20 |
1.3:1 |
1 |
QN Male |
QN Female |
EAR99 |
|||
Quick Connect Attenuators With QN Connectors from Fairview Microwave
Fairview Microwave’s QN quick connect attenuators were designed for quick and easy mating. These QN attenuators support operating frequency ranges from DC to 3 GHz and boast attenuation values from 0 to 20dB and VSWR as low as 1.3:1. These QN attenuators are constructed of brass tri-metal.
Quick connect QN attenuators eliminate the need for wrench or torque for coupling. They are easy to screw-on and allow for hand-tightening, which improves installation flexibility. These QN attenuators are ideal for telecommunications, industrial, defense and aerospace industries.
Model No.
Frequency
Band
(GHz)
Attenuation
(dB)
VSWR
Max
Power
(Watts CW)
Connector
Gender
(input)
Connector
Gender
(Output)
ECCN
Product
Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689