To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

6 dB Fixed Attenuator QN Male (Plug) to QN Female (Jack) Up to 3 GHz Rated to 1 Watt,

SKU: FMAP1000-6
Pricing
QUANTITYPRICE
1-9$52.86
10-24$50.75
25-99$48.63
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency3 GHz
Impedance50 Ohm
Power Maximum1 Watt
Attenuation6 dB
Connector Series 1QN
Connector Gender 1Male
Connector Series 2QN
Connector Gender 2Female
Description

6 dB Fixed Attenuator QN Male (Plug) to QN Female (Jack) Up to 3 GHz Rated to 1 Watt,

RF coaxial fixed attenuator FMAP1000-6 from Fairview Microwave is manufactured with a QN input. This coax QN attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm QN to QN attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 3 GHz.

Fairview QN attenuator has a male gender in and a female gender out. FMAP1000-6 QN male to QN female attenuator is rated for a maximum RF attenuation value of 6 dB. Our 6 dB fixed attenuator with QN connectors is built with body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial QN 6 dB fixed attenuator maximum power rating is 1 Watt and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.