- RF Amplifiers
Click a Category Below
for More Product Details
• Power amplifiers, broadband amplifiers, gain blocks,
limiting amplifiers, low noise amplifiers (LNAs) plus more
• Operation up to 26.5 GHz
• Gain levels ranging from 15 dB to 50 dB
• Power output ratings (P1dB) from 10 mW to 20 Watts
• Noise figures from 0.8 dB to 2 dB
• Gain flatness down to ±0.5 dB
All available for same-day shipping!
Fairview’s adds power amplifiers, broadband amplifiers, gain blocks, limiting amplifiers and low noise amplifiers (LNAs). These lines of amplifiers perform across a host of commercial and defense applications such as wireless communications, telecom infrastructure, radar, electronic warfare, sensors, test instrumentation, microwave backhaul, and many others. Given the broad range of performance characteristics in this amplifier release, customers can find the right solution for a wide variety of applications. RF amplifiers from Fairview Microwave provide the user a choice of gain levels, frequency ranges, power outputs, noise figures and exhibit outstanding gain performance and gain flatness.
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689