To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power RF Amplifiers

High power amplifiers from Fairview Microwave provide superior performance in gain, gain flatness, high linearity and wide dynamic range. Fairview high power amplifiers achieve great performance by use of hybrid microwave integrated circuitry with advanced GaAs pHEMT RF components. Our high power RF amplifiers are stable unconditionally and have built-in voltage regulation as well as bias sequencing and reverse bias protection for additional reliability.

Fairview Microwave high power amplifiers for RF feature over-voltage protection installed externally for easy reset and matched internally for 50 Ohm input and output. The 50 Ohm coaxial high power amplifier matching helps to eliminate the requirement for additional external RF components for tuning.

Fairview high power amplifiers are ideally suited for RF, microwave and millimeter wave applications when high linearity is required. Our RF high power signal amplifiers are packaged in a metal, hermetically sealed enclosure and provide small signal gain over a wide range of temperatures. These high power RF amplifiers have superior gain flatness ranges and IP3 output performance.



Most all high power amplifiers from Fairview Microwave are EAR99