- Right Angle Waveguide to Coax Adapters from Fairview Microwave
Click on a product below for more details.
Model No.
Waveguide
Size
Frequency
Band
(GHz)
Flange Type/
Designation
RF Connector
Series
VSWR,
Max
Insertion Loss
Max
Waveguide
Material/Pating
Product
Image
SMW15AC001-VF | WR-15 |
50 - 65 |
Round Cover |
1.85mm Female |
1.440 |
0.500 |
Aluminum/ |
||
SMW15AC001-VM | WR-15 |
50 - 65 |
Round Cover |
1.85mm Male |
1.440 |
0.500 |
Aluminum/ |
||
SMW19AC001-VF | WR-19 |
40 - 60 |
Round Cover |
1.85mm Female |
1.380 |
0.400 |
Aluminum/ |
||
SMW19AC001-VM | WR-19 |
40 - 60 |
Round Cover |
1.85mm Male |
1.380 |
0.400 |
Aluminum/ |
||
SMW22AC001-24F | WR-22 |
33 - 50 |
Round Cover |
2.4mm Female |
1.330 |
0.400 |
Aluminum/ |
||
SMW22AC001-24M | WR-22 |
33 - 50 |
Round Cover |
2.4mm Male |
1.330 |
0.400 |
Aluminum/ |
||
SMW28AC001-KF | WR-28 |
26.5 - 40 |
Square Cover |
2.92mm Female |
1.290 |
0.350 |
Aluminum/ |
||
SMW28AC001-KM | WR-28 |
26.5 - 40 |
Square Cover |
2.92mm Male |
1.290 |
0.350 |
Aluminum/ |
||
SMW42AC001-KF | WR-42 |
18 - 26.5 |
Square Cover |
2.92mm Female |
1.290 |
0.300 |
Aluminum/ |
||
SMW42AC001-KM | WR-42 |
18 - 26.5 |
Square Cover |
2.92mm Male |
1.290 |
0.300 |
Aluminum/ |
||
Seamless Flexible Waveguides
-
Model No.
Waveguide
Size
Frequency
Band
(GHz)
Flange Type/
Designation
RF Connector
Series
VSWR,
Max
Insertion Loss
Max
Waveguide
Material/Pating
Product
Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689