Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-19 to 1.85mm Male Waveguide to Coax Adapter UG-383/U-Mod Round Cover Standard with 40 GHz to 60 GHz U Band in Aluminum, Gold

SKU: SMW19AC001-VM
Pricing
QUANTITYPRICE
1-4$714.29
5-9$685.72
10-24$657.15
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Waveguide SizeWR-19
Flange SizeUG-383/U-Mod
Coax Connector Impedance50 Ohm
Coax Connector Series1.85mm
Coax Connector GenderMale
Waveguide Adapter StyleRight Angle
Minimum Frequency40 GHz
Maximum Frequency60 GHz
Maximum VSWR1.38:1
Description

WR-19 to 1.85mm Male Waveguide to Coax Adapter UG-383/U-Mod Round Cover Standard with 40 GHz to 60 GHz U Band in Aluminum, Gold

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SMW19AC001-VM is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-19 and round cover flange. This WR-19 waveguide to coax adapter / transition is constructed with a 1.85mm coaxial connector that is 50 Ohm and male gender.

WR-19 waveguide to coaxial transition adapter with 1.85mm connector has a minimum frequency of 40 GHz and a maximum frequency of 60 GHz. Fairview WR-19 1.85mm transition adapter for coax is designed with a body material of aluminum and connector body material of stainless steel. Our WR-19 to 1.85mm male connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-19 waveguide transition adapter to coaxial 1.85mm part number SMW19AC001-VM is currently in stock at our location. Our right angle wave guide WR-19 to 1.85mm coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.